Oiltight hole seals for conduit hole Carbon steel OHS125C
Model No. 8018.244
Product Lifecycle
Active
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Product description: | Seals unused or empty pushbutton holes, conduit openings, and knockout openings. Protects against the ingress of dirt, dust, oil, and water. |
---|---|
Material: | Carbon steel |
Surface finish: | Powder-coated |
Color: | RAL 7035 |
Supply includes: | Oil resistant gasket |
Diameter: | 56 mm (2.2˝) |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 0.114 kg (0.3lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 83415 |