Wishlist

Front panel for Comfort Panel and Optipanel

Model No. 6028.000

  Product Lifecycle  
Information
  • Front panel for Comfort Panel and Optipanel

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close

    + Also required

    + Product description

    Version: With mounting hole
    Material: Aluminum, 3 mm
    Surface finish: Natural anodized
    Note: Mounting kits included in the supply of 520 mm wide standard housings.
    Dimensions: Width: 482.6 mm
    Height: 310.3 mm
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 1.48 kg (3.3lb.)
    Customs tariff number: 76169990
    ETIM 7.0: EC000456
    ECLASS 8.0: 27189217
    Product description: CP Front panel, for Comfort-Panel and Optipanel, WD: 482.6x310.3 mm, aluminum, with mounting hole

    + Downloads / CAD

     Front panel for Comfort Panel and Optipanel

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close