Product details
These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: |
Door: Carbon steel, all-round foamed-in PU seal Housing: Carbon steel |
---|---|
Surface finish: |
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint Mounting plate: Zinc-plated |
Color: | RAL 7035 |
Supply includes: |
Housing with door(s) Door hinged on left Mounting plate Rear wall mounting holes 3-point latching L-Handle |
Dimensions: |
Width: 900 mm Height: 1,050 mm Depth: 300 mm |
Dimensions of mounting plate (W x H): | 840 mm x 1,020 mm |
Protection category NEMA: | NEMA 1, 3R, 4, 12 |
Material thickness - door: | 2 mm (0.08˝) |
Material thickness - enclosure: | 2 mm (0.08˝) |
Material thickness – mounting plate: | 2.5 mm (0.1˝) |
3-point locking system: | yes |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 77 kg (169.8lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 83163 |
+ Approvals
Approvals: |
UL + C-UL (listed):
EN
|
---|---|
Declerations: |
Declaration of conformity:
US
|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |