WM wall-mounted enclosure 304 stainless steel WM603616N4
Model No. 8018.521
Product Lifecycle
Active
Product details
These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: |
Door: Stainless steel, all-round foamed-in PU seal Housing and door: Stainless steel 1.4301 (AISI 304) Mounting plate: Carbon steel, zinc-plated |
---|---|
Surface finish: | Brushed |
Supply includes: |
Housing with door(s) Door hinged on left Mounting plate Wall mounting blind-nuts |
Dimensions: |
Width: 900 mm Height: 1,500 mm Depth: 400 mm |
Dimensions of mounting plate (W x H): | 840 mm x 1,455 mm |
Protection category NEMA: | NEMA 4X |
Material thickness - door: | 2 mm (0.08˝) |
Material thickness - enclosure: | 2 mm (0.08˝) |
Material thickness – mounting plate: | 2.5 mm (0.1˝) |
Lock: | Lock version: 3-point locking system |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 95 kg (209.4lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 83543 |
+ Approvals
Approvals: |
UL + C-UL (listed):
US
|
---|---|
Declerations: |
Declaration of conformity:
US
|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |