WM wall-mounted enclosure stainless steel, with Roof Slope WMS603616N4
Model No. 8018.709
Product Lifecycle
Information
The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.
Close
Product details
The WMS slope top wallmount enclosure is designed for any environment that requires frequent washdowns. The 20 degree overhanging sloped roof prevents water from accumulating on top of the enclosure and door opening.
More on the product
Create PDF of this page+ Product description
Material: |
Door: Stainless steel, all-round foamed-in PU seal Housing and door: Stainless steel 1.4301 (AISI 304) Mounting plate: Carbon steel, zinc-plated |
---|---|
Surface finish: | Brushed |
Supply includes: |
Housing with door Door hinged on left Mounting plate Wall mounting blind-nuts 20° overhanging slope top |
Dimensions: |
Width: 900 mm Height: 1,495 mm Depth: 400 mm |
Dimensions of mounting plate (W x H): | 840 mm x 1,455 mm |
Protection category NEMA: | NEMA 4X |
Material thickness - door: | 2 mm (0.08˝) |
Material thickness - enclosure: | 2 mm (0.08˝) |
Material thickness – mounting plate: | 2.5 mm (0.1˝) |
Lock: | Lock version: 3-point locking system |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 114 kg (251.3lb.) |
Customs tariff number: | 7326909099 |
UPC-Code: | 84056 |
+ Approvals
Declerations: |
Declaration of conformity:
US
|
---|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |
Additional information:
US
|