Wishlist

Network enclosure TE 8000 Pre-configured

Model No. 7888.840

  Product Lifecycle  
Information
  • Network enclosure TE 8000 Pre-configured

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    TE 8000 IT enclosure, pre-assembled with key elements for cable routing and set-up.

     Recommended accessories

    + Product description

    Benefits: No frame structure
    Optimum accessibility
    Easily installed
    Interchangeable door catch
    Material: Housing: Carbon steel
    Viewing door: Single-pane safety glass, 3 mm
    Surface finish: Mounting frame: Dipcoat-primed
    Enclosure panels: Powder-coated
    Color: RAL 7035
    Supply includes: Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
    Glazed door at the front, incl. 130° hinge, design handle and security lock 3524 E
    Carbon steel door at the rear, including 130° hinge, security lock 3524 E
    Side panels, lockable, including security lock 3524 E
    Base frame with maximum cut-out (for optional populating with module plates)
    Roof plate, incl. concealed cut-out for cable entry and optional fan
    4 M12 leveling feet incl. base/plinth adapter (supplied loose)
    4 spacers, 20 mm, to raise the roof (supplied loose)
    Base/plinth system VX, 100 mm, vented
    Tested frame grounding to IEC 60 950, fitted
    4 cable guide rails, for cable clamping in the enclosure depth via cable clamps (supplied loose)
    10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
    12 x 19” fasteners 1 U, contacting (supplied)
    50 multi-tooth screws, conductive (supplied loose)
    Brush kit for cable entry in roof (supplied loose)
    Dimensions: Width: 800 mm
    Height: 1,200 mm
    Depth: 800 mm
    Height units: 24 U
    Height incl. base/plinth: 1,300 mm
    Mounting space to 19" level, front/rear: 130 mm / 130 mm / 
    Distance between levels as delivered: 495 mm (19.5˝)
    Load capacity: 4,000 N (899.236lbf.)
    Protection category IP to EN 60 529: IP 20
    Base material: Carbon steel
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 98 kg (216.1lb.)
    ETIM 7.0: EC002499
    ECLASS 8.0: 27180207
    Product description: TE Network enclosure TE 8000, WHD: 800x1200+100x800 mm, 24 U, With glazed door, Pre-configured

    + Downloads / CAD

    Data Sheets:
    Technical details: 
    DE
    Documentation:
    Instructions: 
    DE, EN, FR

    + Add accessories

     Network enclosure TE 8000 Pre-configured

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close