Wishlist

E-Box EB Carbon steel 0350H0300W0155D EB TXT RAL7035

Model No. 1754.500

  Product Lifecycle  
Information
  • E-Box EB Carbon steel

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    Spray-finished enclosure with door and mounting plate of sheet steel. Protection category IP 66. For the North American market, we have enhanced our product offerings to include the below additional size options.

    + Product description

    Material: Housing and door: Carbon steel, all-round foamed-in PU seal
    Surface finish: Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
    Mounting plate: Zinc-plated
    Color: RAL 7035
    Supply includes: Housing with hinged door
    180° hinge
    Cam lock with 3 mm double-bit insert
    Mounting plate
    Material thickness - door: 1.5 mm (0.06˝)
    Material thickness - enclosure: 1.5 mm (0.06˝)
    Position door catch: right
    Dimensions: Width: 300 mm
    Height: 350 mm
    Depth: 155 mm
    Protection category IP to IEC 60 529: IP 66
    Protection category NEMA: NEMA 4
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 5.8 kg (12.8lb.)
    Customs tariff number: 7326908688
    UPC-Code: 37464

    + Approvals

    Approvals:
    CSA: 
    EN
    UL: 
    US

    + Downloads / CAD

    Data Sheets:
    Drawings: 
    US

     E-Box EB Carbon steel

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close