Warenkorb

HSK-M-EMV-Ex

    HSK-M-EMV-Ex

    EMV-kompatible Standard-Zugentlastungsverschraubungen

Best. -Nr. Gewindeart Gewinde Gewindelänge Für Kabeldurchmesser
1.616.0700.01 PG 5 mm 3 mm - 6,5 mm
1.616.0700.15 PG 5 mm 2 mm - 5 mm
1.616.0900.01 PG 6 mm 4 mm - 8 mm
1.616.0900.15 PG 6 mm 2 mm - 6 mm
1.616.1100.01 PG 6 mm 6 mm - 10 mm
1.616.1100.15 PG 6 mm 3 mm - 7 mm
1.616.1200.50 metrisch 6,5 mm 3 mm - 6,5 mm
1.616.1200.51 metrisch 6,5 mm 2 mm - 5 mm
1.616.1200.70 NPT 13 mm 6 mm - 12 mm
1.616.1200.71 NPT 13 mm 5 mm - 9 mm
1.616.1300.01 PG 6,5 mm 6 mm - 12 mm
1.616.1300.15 PG 6,5 mm 5 mm - 9 mm
1.616.1600.01 PG 6,5 mm 10 mm - 14 mm
1.616.1600.15 PG 6,5 mm 7 mm - 12 mm
1.616.1600.50 metrisch 6 mm 6 mm - 10 mm
1.616.1600.51 metrisch 6 mm 3 mm - 7 mm
1.616.2000.50 metrisch 6 mm 10 mm - 14 mm
1.616.2000.51 metrisch 6 mm 7 mm - 12 mm
1.616.2100.01 PG 7 mm 14 mm - 18 mm
1.616.2100.15 PG 7 mm 10 mm - 16 mm
1.616.2500.50 metrisch 7 mm 14 mm - 18 mm
1.616.2500.51 metrisch 7 mm 10 mm - 16 mm
1.616.2900.01 PG 8 mm 20 mm - 25 mm
1.616.2900.15 PG 8 mm 13 mm - 20 mm
1.616.3200.50 metrisch 8 mm 20 mm - 25 mm
1.616.3200.51 metrisch 8 mm 13 mm - 20 mm
1.616.3400.70 NPT 13 mm 14 mm - 18 mm
1.616.3400.71 NPT 13 mm 10 mm - 16 mm
1.616.3600.01 PG 8 mm 22 mm - 32 mm
1.616.3600.15 PG 8 mm 20 mm - 26 mm
1.616.3800.70 NPT 15 mm 4 mm - 8 mm
1.616.3800.71 NPT 15 mm 2 mm - 6 mm
1.616.4000.50 metrisch 8 mm 22 mm - 32 mm
1.616.4000.51 metrisch 8 mm 20 mm - 26 mm
1.616.4200.01 PG 9 mm 32 mm - 38 mm
1.616.4200.15 PG 9 mm 25 mm - 31 mm
1.616.4800.01 PG 10 mm 37 mm - 44 mm
1.616.4800.15 PG 10 mm 29 mm - 35 mm
1.616.5000.50 metrisch 9 mm 32 mm - 38 mm
1.616.5000.51 metrisch 9 mm 25 mm - 31 mm
1.616.6300.50 metrisch 10 mm 37 mm - 44 mm
1.616.6300.51 metrisch 10 mm 29 mm - 35 mm
1.646.0700.01 PG 5 mm 3 mm - 6,5 mm
1.646.0700.15 PG 5 mm 2 mm - 5 mm
1.646.0900.01 PG 6 mm 4 mm - 8 mm
1.646.0900.15 PG 6 mm 2 mm - 6 mm
1.646.1100.01 PG 6 mm 6 mm - 10 mm
1.646.1100.15 PG 6 mm 3 mm - 7 mm
1.646.1200.50 metrisch 6,5 mm 3 mm - 6,5 mm
1.646.1200.51 metrisch 6,5 mm 2 mm - 5 mm
1.646.1200.70 NPT 13 mm 6 mm - 12 mm
1.646.1200.71 NPT 13 mm 5 mm - 9 mm
1.646.1300.01 PG 6,5 mm 6 mm - 12 mm
1.646.1300.15 PG 6,5 mm 5 mm - 9 mm
1.646.1600.01 PG 6,5 mm 10 mm - 14 mm
1.646.1600.15 PG 6,5 mm 7 mm - 12 mm
1.646.1600.50 metrisch 6 mm 6 mm - 10 mm
1.646.1600.51 metrisch 6 mm 3 mm - 7 mm
1.646.2000.50 metrisch 6 mm 10 mm - 14 mm
1.646.2000.51 metrisch 6 mm 7 mm - 12 mm
1.646.2100.01 PG 7 mm 14 mm - 18 mm
1.646.2100.15 PG 7 mm 10 mm - 16 mm
1.646.2500.50 metrisch 7 mm 14 mm - 18 mm
1.646.2500.51 metrisch 7 mm 10 mm - 16 mm
1.646.2900.01 PG 8 mm 20 mm - 25 mm
1.646.2900.15 PG 8 mm 13 mm - 20 mm
1.646.3200.50 metrisch 8 mm 20 mm - 25 mm
1.646.3200.51 metrisch 8 mm 13 mm - 20 mm
1.646.3400.70 NPT 13 mm 14 mm - 18 mm
1.646.3400.71 NPT 13 mm 10 mm - 16 mm
1.646.3600.01 PG 8 mm 22 mm - 32 mm
1.646.3600.15 PG 8 mm 20 mm - 26 mm
1.646.3800.70 NPT 15 mm 4 mm - 8 mm
1.646.3800.71 NPT 15 mm 2 mm - 6 mm
1.646.4000.50 metrisch 8 mm 22 mm - 32 mm
1.646.4000.51 metrisch 8 mm 20 mm - 26 mm
1.646.4200.01 PG 9 mm 32 mm - 38 mm
1.646.4200.15 PG 9 mm 25 mm - 31 mm
1.646.4800.01 PG 10 mm 37 mm - 44 mm
1.646.4800.15 PG 10 mm 29 mm - 35 mm
1.646.5000.50 metrisch 9 mm 32 mm - 38 mm
1.646.5000.51 metrisch 9 mm 25 mm - 31 mm
1.646.6300.50 metrisch 10 mm 37 mm - 44 mm
1.646.6300.51 metrisch 10 mm 29 mm - 35 mm
+
[X] Schließen

Benötigt