10 Nov 2024

RiPower from Rittal

Greater planning convenience with the switchgear configurator

Networked ecosystems offer a vast range of opportunities in plant engineering. This is precisely where Rittal’s new RiPower planning tool comes in: thanks to simplified workflows, the configurator accelerates the safe planning and construction of low-voltage switchgear and speeds up collaboration on a cloud platform. Planning experts and switchgear manufacturers receive straightforward support when planning their systems, with a direct digital link to the established products and software solutions from Rittal and Eplan.

Thanks to simplified workflows, the configurator RiPower from Rittal accelerates the safe planning and construction of low-voltage switchgear and speeds up collaboration on a cloud platform

Customers demand speedy project execution, though they also need planning security, cost transparency, and efficiency. This means there is hardly any time to spend reading time-consuming manuals for each switchgear component, which are used to manually plan the installation in the enclosure or generate parts lists by hand. These are not trivial tasks for planning specialists and plant constructors. Rittal has recognised this and offers the new RiPower configurator – the successor to Power Engineering – a simple tool with which users can not only plan their system quickly and easily, but also achieve the greatest possible planning comfort thanks to the seamless data consistency with Rittal and Eplan software solutions. This makes it much simpler to manage power distribution systems and busbar components.

User-friendliness in a familiar environment

RiPower is easy to operate and user-friendly. With one mouse click, users can choose the RiPower configurator from various apps with the same design, such as the Eplan Data Portal, eStock or RiTherm. The planning tool not only enables the configuration of Ri4Power energy distribution systems but also of the new RiLineX and RiLine systems. RiPower automatically generates the interior installation of a switchgear product through intelligent system queries. Consequently, this work no longer has to be done by a specialist planner – the system’s power output limits are automatically taken into consideration. Standard-compliant systems guarantee the protection of persons and systems; incorrect planning is impossible with RiPower. Users benefit from the software’s automatic documentation and creation of design verifications as per IEC 61439; they can create their own design verifications using a customised design verification wizard.

Transparency even after configuration

Once the configuration is complete, RiPower generates field-specific assembly instructions that permit rapid and standard-compliant installation. The system can be pre-assembled upon request at the Rittal Application Center in Gera. Besides downloading the relevant documents, users can order the components directly from the Rittal online shop at the touch of a button or obtain a detailed offer. RiPower fits seamlessly into the existing Rittal and Eplan ecosystem: Data from the configurator, such as parts lists, can be further processed in Eplan P8 or AutoCAD, and the machine tools from the Rittal Automation System can also be connected for machining copper.

With RiPower, Rittal addresses the challenges in the industry and the energy sector: Faster project management, simple configuration, transparent pricing, and more comfortable planning are the keys to efficient switchgear construction and, thus, essential modules in achieving the energy transition quickly.