The VX25 Ri4Power system from Rittal combines our proven VX25 enclosure with a fully modular, low-voltage switchgear platform, ready for digital configuration, faster installation, and system expansion up to 6300 A. Ideal for infrastructure, utilities, OEMs, and industrial applications across New Zealand.
The VX25 Ri4Power system is built on a modular architecture, supporting a wide range of section types including ACB infeed, outgoing feeders, fuse-switch disconnectors, and cable chambers. Enclosures are easy to assemble, with tool-free panel installation options that speed up deployment. Designed for real-world flexibility, the system accommodates cable entry from above or below and integrates seamlessly with existing infrastructure.
It’s fully certified to IEC 61439-1 and has been independently tested by ASTA, offering peace of mind when it comes to compliance and safety. With integrated busbar systems and safety partitions supporting up to Form 4b, the system ensures reliable protection and operator access. VX25 Ri4Power is also compatible with the VX ESS energy storage enclosure, making it ideal for future-focused power applications. And thanks to its open platform design, it works with circuit breakers from all major brands, including ABB, Siemens, Schneider, Eaton, and more.
Built for Compliance & Performance
VX25 Ri4Power is tested to international standards for:
- Arc fault containment
-
IP protection up to IP 54
-
Form 1–4b separation
-
Busbar system stability
-
Safe operator access during maintenance
Smarter Planning Starts with RiPower
Use Rittal’s RiPower configurator to plan, validate, and output your system with full component accuracy, copper dimensions, and compartment layouts. Export data to machining centres or order with confidence.
Fill out the form to get your free copy now!