For this project, GPS Electrical Services required a system that could safely and effectively distribute power to multiple motor starters within a 250 A-rated panel. The build required specific components that could be configured to suit the project requirements.
"Always innovating! GPS is proud to be the first to use the new RiLineX power platform from RittaL. This new system was easy, cost-effective, and in our opinion much safer than others on the market. "
Established in 1997, GPS Electrical Services is a specialist in industrial electrical solutions, providing switchboard manufacturing, electrical engineering, automation, and plant maintenance services across Victoria. With over 150 staff and more than 3,000 projects delivered annually, the company works with national and multinational clients across a range of industries.
As part of its operations, GPS Electrical Services adopted Rittal’s RiLineX power distribution platform for a 250 A-rated panel project in Victoria.
Rittal supplied components from the RiLineX 60 mm busbar system to configure the 250 A-rated panel, including:
- 2 × 250 A feed-through modules for 702 mm cable
1 × top feed connection module (702 mm) - 68 × adapter modules, 32 A rated with cabling at the top, designed to suit standard Schneider MPCBs and contactors
The Outcome
GPS Electrical Services successfully incorporated the RiLineX busbar platform into the 250 A-rated panel. The system configuration provided the necessary feed-through, connection, and adapter modules to meet the project’s requirements in Victoria