Pre-configured solution for the realisation of an AC distributor as backup between the inverter and the grid connection – the ideal, individually adaptable starting point for your project engineering.
The Industry Standard Project was developed to cater specifically for photovoltaic systems > 30 kVA in mains-parallel operation. The configuration is based on the AX compact enclosure 1281.000 with an Ri4Power 185 mm busbar system for power distribution and is tested in accordance with IEC 61439-1-2. The project also includes suitable fan-and-filter units and enclosure heaters for climate control, alongside compact circuit-breakers, NH fuse-switch disconnectors and overvoltage protection. Rated voltage 400 V, rated switchgear assembly current up to 630 A.
You receive a complete Eplan project including documentation and a digital twin of the AC distributor. This Industry Sample can then be adapted quickly and conveniently to meet your particular needs. You save valuable time already during the engineering phase and can rely on a safe and proven system. Assembly is also accelerated significantly as the AX enclosure permits interior installation without further machining – no drilling, no punching, no cutting. The control system is assembled independently of the enclosure on separately fitted punched sections. This ensures unhindered access to all the installed equipment, as well as simple removal and reassembly of the control system.
Name: Electrolyser rack
Ecosystems: Hydrogen
Main Application: Hydrogen production
Key facts: Pre-configured solution for the construction of an Electrolyser rack, with VX IT 482.6 mm (19") interior installation, individual configuration with different size options, modularity. Multiple Electrolyser modules can be added for a higher demand. A starting point for low-cost production of green hydrogen. Additionally, fans for controlling the internal temperature of the enclosure.
Pre-configured solution for the realisation of an Electrolyser rack – the ideal, individually adaptable starting point for your Green Hydrogen project.
The application sample was developed to cater specifically for the production of green hydrogen. The configuration is based on the VX IT enclosure 5309.190 with accessories.
Equipped with thermostat, it is particularly suitable for controlling fans, heaters and heat exchangers. The thermostat can also be used as a signal generator for monitoring the enclosure internal temperature.
You receive a complete Eplan project including documentation and a digital twin of the Electrolyser rack. This application sample can then be adapted quickly and conveniently to meet your particular needs. You save valuable time already during the engineering phase and can rely on a safe and proven system.