Electrify Your System

RiLineX

The Power Platform

RiLineX – The Power Platform

The system standard for industrial power distribution!

RiLineX is the new 60 mm busbar system platform for power distribution in industry, buildings and infrastructure – manufacturer-neutral and licence-free. This makes it suitable for use in almost all sectors because it adapts individually to virtually any requirement. The standardised boards may be flexibly extended as needed. The fully integrated contact hazard protection to IP 2XB, upgradable to IP 4X, ensures maximum protection and minimises the level of product and system expertise needed for planning and installation. In this way, RiLineX sets new standards in power distribution, helping to future-proof your company for the challenges of the energy sector.

Even more reasons to choose RiLineX:

  • Fast and efficient planning thanks to the simple system design
  • Click system for board and component mounting simplifies installation 
  • Modular system design reduces variant complexity
     
  • Contact-hazard protection IP 2XB, front upgradable to IP 3X
  • Pre-tested short-circuit resistance up to 52.5 kA
  • Suitable for applications up to 1000 V AC and 1500 V DC
  • ~ 30% savings in engineering
  • ~ 50% savings in assembly
  • Reduced complexity thanks to a streamlined portfolio and universal UL/IEC approvals
  • Manufacturer-neutral system platform
  • Licence-free, open platform for popular technologies from our partners
  • Less product expertise required
  • Open data records for manufacturing suitable components
  • Downward-compatible to RiLine60 switches and devices
  • Component adaptors available for all well-known component providers
  • Structure and length freely selectable within the system grid

Whether you work in industry, buildings or IT infrastructure, RiLineX creates the ideal platform for all types of power distribution.

One platform, infinite applications

The future is now.

The future of power distribution, always available. You can rely on RiLineX to be available at any time, from any location.

Get ready for the All Electric Society.

Climate neutrality calls for eco-friendly technologies and solutions that satisfy the complex demands of the present and the future.

Focus on the energy sector.

RiLineX is used in all situations that call for efficiency, security and flexibility in power distribution. It is the perfect solution for every sector. Whether you work in industry, buildings or the IT infrastructure, RiLineX will adapt to your needs.

Everything a panel builder could want.

Together, we can speed up projects and their availability in the ecosystem – with the RiLineX open system platform. Available from April 2025.