Flexible. Robust. Future-ready. VX IT meets all requirements for network and server applications.

Brochure Download - VX IT

Modern IT environments require infrastructure solutions that deliver security, high mechanical performance, and adaptability. Rittal’s VX IT system combines these qualities, supporting diverse applications across data centres, edge computing, and network environments.
 

Security and ease of use – Customised at all levels

VX IT prioritises both security and operational efficiency:

  • Physical security: Lockable front and rear doors, optional side panel locks

  • Access management: Compatibility with monitoring and access control systems

  • Ease of maintenance: Hinged side panels, ergonomic handles, and tool-free assembly

  • Service efficiency: Quick-release mechanisms reduce service time

These features ensure critical IT assets remain secure while enabling fast, controlled access.
 

High load capacity – With maximum flexibility

VX IT racks are designed for high-performance installations:

  • Load capacity: Static loads up to 1,500 kg support dense hardware deployments

  • Structural integrity: Reinforced frame profiles minimise vibrations

  • Flexible design: Adjustable depth and baying options accommodate various equipment

  • Mobility options: Castors for movable solutions where required

This makes VX IT suitable for everything from lightweight network racks to hyperscale server environments.
 

Comprehensive modular system – For all requirements

VX IT offers a flexible platform for diverse IT scenarios:

  • Integration with cooling, and monitoring

  • Modular accessories support custom airflow, cabling, and power layouts

  • Certified compliance with IEC/EN 62368 and UL 2416 standards

VX IT’s adaptability ensures it can be tailored to specific project requirements, from compact installations to large-scale data centres.

Data centres are no longer static environments. They’re dynamic ecosystems requiring infrastructure that can secure, support, and adapt. VX IT offers the flexibility, strength, and intelligent design needed for businesses to navigate the future with confidence.

Download the brochure.