Base/plinth systems provide a stable enclosure base and offer extra space for cable entry. Base/plinth system VX, base/plinth system AX, base/plinth for TP, IW, PC, cable chambers, base/plinth accessories.
The VX base/plinth system may be used with almost any enclosure application. As well as a high degree of stability, it also boasts exceptional user-friendliness as well as time savings and brand new configuration options for the base/plinth.
The VX base/plinth system combines all the familiar Rittal base/plinth functions in a variable modular system, creating more space with fewer parts and more user-friendly assembly.
The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.
TS base/plinth consisting of base/plinth components at the front and rear, pre-configured with corner pieces, depending on the enclosure width, the side trim panels are selected according to the enclosure depth.
Stabiliser for TS server enclosures, the pull-out stabiliser is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary.