IT enclosures

  • VerticalBox
    VerticalBox

    Compact 482.6 mm (19") enclosure for small networks that may be used as a wall-mounted, under-desk or desktop enclosure.

    More

  • FlatBox
    FlatBox

    482.6 mm (19˝) enclosure that may be dismantled and can be used as a wall-mounted or floor-standing enclosure.

    More

  • QuickBox
    QuickBox

    Wall-mounted enclosure with optimum use of the interior space thanks to removable cover. Status monitoring via viewing window.

    More

  • Wall-mounted enclosures EL
    Wall-mounted enclosures EL

    3-part wall-mounted enclosure with 482.6 mm (19") mounting level and designer glazed door. The vertically hinged desk unit provides optimum access to the installed components from the front and rear. The wall-mounting part allows cable entry from above or below.

    More

  • Wall-mounted enclosures AE
    Wall-mounted enclosures AE

    Wall-mounted enclosure for small networks with a high protection category.

    More

  • Small fibre-optic distributor
    Small fibre-optic distributor

    Small fibre-optic distributor of fibre-glass reinforced polycarbonate with mounting plate and PG cable glands. Protection category IP 66.

    More

+
[X] Close

Required