Power System Module PSM

  • PSM busbars
    PSM busbars

    One or two infeeds, with on or three phases; redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

    More

  • PSM Zero-U-Space
    PSM Zero-U-Space

    Modular PDU for space-saving integration in the zero-U space between side panel and 482.6 mm (19") mounting level in 800 mm wide IT racks.

    More

  • PSM socket modules
    PSM socket modules

    The various modules may be inserted into the support rail in any combination.

    More

  • PSM measurement bar for CMC III
    PSM measurement bar for CMC III

    One or two infeeds, with on or three phases; redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

    More

  • PSM system accessories
+
[X] Close

Required