Side panel accessories
-
Enclosure panel holders, internal for TS, SE
for additional fixing of the side or rear panel with heavy installed equipment and high dynamic loads.
-
Hinge for side panel TS, screw-fastened, sheet steel
The 180° opening angle allows unhindered access. May be installed optionally from the inside or outside of the enclosure. Simply replace 3 enclosure panel fasteners with hinges. Despite the hinge, the protection category of the enclosure is retained.
-
Internal latch for side panel, lockable
Internal latch for side panel, lockable. The side panels on the frame section are additionally screw-fastened from the inside with latching brackets.