QuickBox, 482.6 mm (19")
Discontinued product
Model No. | Design | Height | Installation-D | ||
---|---|---|---|---|---|
DK 7502.024 | With glazed door | 9 U | 347 mm | ||
DK 7502.446 | With glazed door | 15 U | 547 mm | ||
DK 7502.026 | With glazed door | 9 U | 547 mm | ||
DK 7502.046 | With glazed door | 15 U | 547 mm | ||
DK 7502.035 | With glazed door | 12 U | 447 mm | ||
DK 7502.045 | With glazed door | 15 U | 447 mm | ||
DK 7502.034 | With glazed door | 12 U | 347 mm | ||
DK 7502.036 | With glazed door | 12 U | 547 mm | ||
DK 7502.044 | With glazed door | 15 U | 347 mm | ||
DK 7502.124 | With sheet steel door | 9 U | 347 mm | ||
DK 7502.146 | With sheet steel door | 15 U | 547 mm | ||
DK 7502.013 | With glazed door | 6 U | 247 mm | ||
DK 7502.014 | With glazed door | 6 U | 347 mm | ||
DK 7502.436 | With glazed door | 12 U | 547 mm | ||
DK 7502.114 | With sheet steel door | 6 U | 347 mm | ||
DK 7502.066 | With glazed door | 21 U | 547 mm | ||
DK 7502.126 | With sheet steel door | 9 U | 547 mm | ||
DK 7502.136 | With sheet steel door | 12 U | 547 mm | ||
DK 7502.016 | With glazed door | 6 U | 547 mm | ||
DK 7502.056 | With glazed door | 18 U | 547 mm | ||