Primer/paint

Model No. SZ 2581.000

  Product Lifecycle  
Active
  • Primer/paint
    Product details

    Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

    + Product description

    Description: For touching up and repairing powder-coated and wet-painted surfaces, air-drying.
    Colour: RAL 7022
    Container: Contents: 150 ml
    Design: Spray can
    Packs of: 1 pc(s).
    Weight/pack: 0.36 kg
    EAN: 4028177028708
    Customs tariff number: 32082090
    ETIM 7.0: EC001899
    ETIM 6.0: EC001899
    eCl@ss 8.0/8.1: 27409253
    eCl@ss 6.0/6.1: 27409253
    Product description: SZ Paint, Spray can, RAL 7022

    + Downloads

    Data sheets:
    Safety data sheet:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   PL   RU   SE   TR   ZH  

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Primer/paint

    Model No. SZ 2581.000

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close