- Article number:
- SK 3311.496
- Design
- LCU DX 6.5 kW
- Product description
- For connecting the internal and external unit of the LCU DX. Consisting of intake gas line and liquid line. The refrigerant lines are insulated.
- Supply includes
- Intake gas line ⅝"
Liquid line ⅜"
- Length
- 20 m
- Packs of
- 1 pc(s).
- Weight/pack
- 16 kg
- Customs tariff number
- 39173900
- EAN
- 4028177709355
- ETIM 8
- EC000855
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK Refrigerant lines, for LCU DX, 6.5 kW, L: 20 m, intake gas line Ø: 5/8", liquid line Ø: 3/8"