This item will be discontinued on: 30 Jan. 2020
This item is being replaced by:
1612000
Bus enclosures BG
Article number: BG 1609.510
Wall-mounted enclosure with door of sheet steel, with polycarbonate viewing window. Protection category IP 65. Bus modules of virtually all makes may be attached.
- Article number:
- BG 1609.510
- Material
- Enclosure: Sheet steel
Door: Sheet steel
Viewing window: Polycarbonate, 4 mm - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with door
Viewing window in the door - Protection category NEMA
- NEMA 12
- Protection category to IEC 60 529
- IP 65
- IK Code
- IK08
- Dimensions
- Width: 500 mm
Height: 300 mm
Depth: 120 mm - Material thickness - enclosure
- 1.38 mm
- Material thickness - door
- 1.25 mm
- Door hinge position
- bottom
- Number of support rails
- 1
- Cut-outs (quantity x diameter)
- 48
- Lock
- Lock version: Quick-release fastener including plastic bushes
Number of locks: 2 - Cable entry (quantity x diameter)
- 48 x M20
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 5.74 kg
- Customs tariff number
- 94032080
- EAN
- 4028177251854
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- BG Bus enclosure, WHD: 500x300x120 mm, Sheet steel, with metric holes in the base and support rail, Door with viewing window, hinged at bottom