Product expires on: 30 Jan. 2020
This item is being replaced by:
1434000
Plastic enclosures KS
Article number: KS 1434.500
Wall-mounted enclosure with door of of fibre-glass reinforced, non-saturated polyester, with mounting plate. Optionally with or without glazed door. Protection category IP 56 or IP 66. Infinite mounting plate depth adjustment, thanks to multiple mounting levels in the enclosure. Flexible interior door configuration using press-fitted mounting bosses in the door. High stability thanks to use of fibre-glass reinforced plastic.
- Article number:
- KS 1434.500
- Design
- Without viewing window
- Material
- Enclosure and door: Fibreglass-reinforced unsaturated polyester
Door: All-round foamed-in PU seal
Mounting plate: Sheet steel
Viewing window: Glazed acrylic, 3.0 mm with all-round rubber cable clamp strip - Surface finish
- Enclosure and door: Dyed plastic with no after-treatment
Mounting plate: Zinc-plated - Colour
- Similar to RAL 7035
- Supply includes
- Enclosure with hinged door, of all-round solid construction, 3 mm double-bit lock
Mounting plate
Twin seal on the top and bottom edges of the door as integral rain protection strip
Press-fitted C sections at the sides for infinitely variable mounting plate depth adjustment - Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 300 mm
Height: 400 mm
Depth: 200 mm - Material thickness of mounting plate
- 2 mm
- Dimensions mounting plate (W x H)
- 245 mm x 350 mm
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Number of locks
- 2
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit - Note
- Under the influence of long-term UV radiation (sunlight) in conjunction with wind and rain, the surface finish may become visually impaired. This does not affect the protection of the installed electrical components in any way. If the enclosures cannot be protected from UV radiation, we recommend that they should be painted with a PUR paint. Ambient temperature -30 °C...+75 °C.
- Basic material
- Plastic
- Packs of
- 1 pc(s).
- Weight/pack
- 5.9 kg
- Customs tariff number
- 94037000
- EAN
- 4028177526662
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- KS Plastic enclosure, WHD: 300x400x200 mm, Fibreglass-reinforced unsaturated polyester, with mounting plate, with door
Plastic enclosure, protection category IP 66
Enclosure:
fully insulated to VDE 100 § 7, of 2.5 - 3.5 impact
resistant,
fibreglass-reinforced unsaturated polyester,
self-extinguishing
to ASTM D 635 or UL 94 VO, withstanding temperatures of
between -30° and 80°C, colour similar to RAL 7035,
suitable for overpainting, double seal at the top and
bottom edges of the door, press-fitted rows of inserts
in the rear panel in the 25 mm pitch pattern of holes
to DIN
43 660 for interior installation, press-fitted C rails
for mounting plate adjustment brackets.
Door:
with foamed-in seal, door opening angle 130° nach VDI,
cam lock with double-bit insert to DIN 43668.
Press-fitted inserts for interior installation.
Mounting plate:
2.0 or 3.0 mm sheet steel, zinc-plated.
Accessories:
lock systems, wiring plan pockets, wall mounting
brackets, heat
exchangers, fan-and-filter units, heaters, threaded
inserts, mounting plate adjustment brackets, mounting
accessories
External dimension (W x H x D): 300 x 400 x 200 mm
Enclosure:
fully insulated to VDE 100 § 7, of 2.5 - 3.5 impact
resistant,
fibreglass-reinforced unsaturated polyester,
self-extinguishing
to ASTM D 635 or UL 94 VO, withstanding temperatures of
between -30° and 80°C, colour similar to RAL 7035,
suitable for overpainting, double seal at the top and
bottom edges of the door, press-fitted rows of inserts
in the rear panel in the 25 mm pitch pattern of holes
to DIN
43 660 for interior installation, press-fitted C rails
for mounting plate adjustment brackets.
Door:
with foamed-in seal, door opening angle 130° nach VDI,
cam lock with double-bit insert to DIN 43668.
Press-fitted inserts for interior installation.
Mounting plate:
2.0 or 3.0 mm sheet steel, zinc-plated.
Accessories:
lock systems, wiring plan pockets, wall mounting
brackets, heat
exchangers, fan-and-filter units, heaters, threaded
inserts, mounting plate adjustment brackets, mounting
accessories
External dimension (W x H x D): 300 x 400 x 200 mm