Product expires on: 30 Jan. 2020
This item is being replaced by:
1469000
Plastic enclosures KS
Article number: KS 1469.500
Wall-mounted enclosure with door of of fibre-glass reinforced, non-saturated polyester, with mounting plate. Optionally with or without glazed door. Protection category IP 56 or IP 66. Infinite mounting plate depth adjustment, thanks to multiple mounting levels in the enclosure. Flexible interior door configuration using press-fitted mounting bosses in the door. High stability thanks to use of fibre-glass reinforced plastic.
- Article number:
- KS 1469.500
- Design
- With viewing window
- Material
- Enclosure and door: Fibreglass-reinforced unsaturated polyester
Door: All-round foamed-in PU seal
Mounting plate: Sheet steel
Viewing window: Glazed acrylic, 3.0 mm with all-round rubber cable clamp strip - Surface finish
- Enclosure and door: Dyed plastic with no after-treatment
Mounting plate: Zinc-plated - Colour
- Similar to RAL 7035
- Supply includes
- Enclosure with hinged door, of all-round solid construction, 3 mm double-bit lock
Mounting plate
Twin seal on the top and bottom edges of the door as integral rain protection strip
Press-fitted C sections at the sides for infinitely variable mounting plate depth adjustment
Viewing window in the door - Protection category NEMA
- NEMA 12
- Protection category to IEC 60 529
- IP 56
- IK Code
- IK08
- Dimensions
- Width: 600 mm
Height: 800 mm
Depth: 300 mm - Material thickness of mounting plate
- 3 mm
- Dimensions mounting plate (W x H)
- 517 mm x 750 mm
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Lock
- Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit - With viewing window
- Yes
- Note
- Under the influence of long-term UV radiation (sunlight) in conjunction with wind and rain, the surface finish may become visually impaired. This does not affect the protection of the installed electrical components in any way. If the enclosures cannot be protected from UV radiation, we recommend that they should be painted with a PUR paint. Ambient temperature -30 °C...+75 °C.
- Basic material
- Plastic
- Packs of
- 1 pc(s).
- Weight/pack
- 26 kg
- Customs tariff number
- 94037000
- EAN
- 4028177526785
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- KS Plastic enclosure, WHD: 600x800x300 mm, Fibreglass-reinforced unsaturated polyester, with mounting plate, with door, viewing window
Plastic enclosure with viewing window, protection
category IP 56
Enclosure:
fully insulated to VDE 100 § 7, of 2.5 - 3.5 mm impact
resistant, fibreglass-reinforced unsaturated polyester,
self-extinguishing to ASTM D 635 or UL 94 VO,
withstanding temperatures of between -30° and 80°C,
colour similar to RAL 7035, suitable for overpainting,
double seal at the top and bottom edges of the door,
press-fitted rows
of inserts in the rear panel in the 25 mm pitch pattern
of holes to DIN 43660 for interior installation,
press-fitted C rails for
mounting plate adjustment brackets.
Door:
with integral viewing window of 3 mm (impact resistant)
acrylic, with foamed-in seal, door opening angle 130°
to VDI, cam lock with double-bit insert to DIN 43668.
Press-fitted inserts for interior installation.
Mounting plate:
2,5 mm sheet steel, zinc-plated
Accessories:
lock systems, wiring plan pockets, wall mounting
brackets,
heat exchangers, mounting plate adjustment brackets,
fan-and-filter units,
heaters, mounting accessories, threaded inserts
External dimension (W x H x D): 600 x 800 x 300 mm
category IP 56
Enclosure:
fully insulated to VDE 100 § 7, of 2.5 - 3.5 mm impact
resistant, fibreglass-reinforced unsaturated polyester,
self-extinguishing to ASTM D 635 or UL 94 VO,
withstanding temperatures of between -30° and 80°C,
colour similar to RAL 7035, suitable for overpainting,
double seal at the top and bottom edges of the door,
press-fitted rows
of inserts in the rear panel in the 25 mm pitch pattern
of holes to DIN 43660 for interior installation,
press-fitted C rails for
mounting plate adjustment brackets.
Door:
with integral viewing window of 3 mm (impact resistant)
acrylic, with foamed-in seal, door opening angle 130°
to VDI, cam lock with double-bit insert to DIN 43668.
Press-fitted inserts for interior installation.
Mounting plate:
2,5 mm sheet steel, zinc-plated
Accessories:
lock systems, wiring plan pockets, wall mounting
brackets,
heat exchangers, mounting plate adjustment brackets,
fan-and-filter units,
heaters, mounting accessories, threaded inserts
External dimension (W x H x D): 600 x 800 x 300 mm