This item will be discontinued on: 30 Jan. 2020
This item is being replaced by:
1260000
Compact system enclosures CM
Article number: CM 5112.500
Enclosure with door of sheet steel, with mounting plate and open base to accommodate base plates. Protection category IP 55. A symbiosis of the enclosure benefits of Rittal compact enclosures, and the configuration diversity of the TS 8 baying enclosure system. Perforated mounting strips in the door for fast attachment of support strips, cable conduit holders and covers.
- Article number:
- CM 5112.500
- Material
- Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with hinged door(s)
3-point lock system with double-bit insert
Mounting plate
Open base for individual cable entry - Protection category NEMA
- NEMA 12 with selection of the appropriate gland plates or trim panel
- Protection category to IEC 60 529
- IP 55 with selection of the appropriate gland plates or trim panel
- IK Code
- IK08
- Dimensions
- Width: 600 mm
Height: 1,200 mm
Depth: 300 mm - Dimensions mounting plate (W x H)
- 540 mm x 1,155 mm
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 52 kg
- Customs tariff number
- 94032080
- EAN
- 4028177479708
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- CM Compact system enclosure, WHD: 600x1200x300 mm, Sheet steel, with mounting plate, single-door, open base
Compact enclosure
Description of enclosure body:
Sturdy sheet steel construction consisting of 1.5 mm
sheet steel, folded and welded from a single piece,
with all-round protection channel on the door
aperture. Rear with recessed holes for wall brackets.
Steel is cleaned, nanoceramically pretreated,
degreased, phosphated, electrophoretic dipcoat primed
and polyester powder-coated with textured RAL 7035.
Base prepared for accommodating gland plates for
optimum cable entry. Door/s made from 2 mm sheet
steel, with foamed-in seal and spot-welded mounting
strips on both sides for individual configuration.
R/h door hinge with single-door enclosures, may be
swapped to opposite side, 130° opening angle (can be
retrofitted to 180°) with locking rod.
Description of interior installation:
Mounting plate made from 3 mm sheet steel may be
mounted in the rearmost position using system
punchings. Mounting plate slide block for easy
installation and clip fastening in the upper area for
secure and easy attachment.
Studs which are spot-welded on the enclosure body from
the inside in the side, roof and base area are used to
prepare for interior installation with the suitable
rail system.
Description of cable entry:
Variable gland plate combination is possible for
optimum cable entry in enclosures, with automatic
potential equalisation thanks to gland plate
attachment.
Dimensions (W/H/D): 600 x 1200 x 300 mm
Number of doors: 1
Approvals: UL / CSA / TÜV /
Lloyds Register of Shipping
Protection category: IP 55 to EN 60 529,
complies with NEMA 12
with selection of the appropriate gland plates
Colour: RAL 7035
Model No.: 5112.500
Manufacturer: Rittal GmbH & Co. KG
Description of enclosure body:
Sturdy sheet steel construction consisting of 1.5 mm
sheet steel, folded and welded from a single piece,
with all-round protection channel on the door
aperture. Rear with recessed holes for wall brackets.
Steel is cleaned, nanoceramically pretreated,
degreased, phosphated, electrophoretic dipcoat primed
and polyester powder-coated with textured RAL 7035.
Base prepared for accommodating gland plates for
optimum cable entry. Door/s made from 2 mm sheet
steel, with foamed-in seal and spot-welded mounting
strips on both sides for individual configuration.
R/h door hinge with single-door enclosures, may be
swapped to opposite side, 130° opening angle (can be
retrofitted to 180°) with locking rod.
Description of interior installation:
Mounting plate made from 3 mm sheet steel may be
mounted in the rearmost position using system
punchings. Mounting plate slide block for easy
installation and clip fastening in the upper area for
secure and easy attachment.
Studs which are spot-welded on the enclosure body from
the inside in the side, roof and base area are used to
prepare for interior installation with the suitable
rail system.
Description of cable entry:
Variable gland plate combination is possible for
optimum cable entry in enclosures, with automatic
potential equalisation thanks to gland plate
attachment.
Dimensions (W/H/D): 600 x 1200 x 300 mm
Number of doors: 1
Approvals: UL / CSA / TÜV /
Lloyds Register of Shipping
Protection category: IP 55 to EN 60 529,
complies with NEMA 12
with selection of the appropriate gland plates
Colour: RAL 7035
Model No.: 5112.500
Manufacturer: Rittal GmbH & Co. KG