SE 8 free-standing enclosure system

Article number: SE 5830.500

Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Enclosure widths ranging from 600 to 1800 mm Time-saving assembly work due to the roll-formed side panels

Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers

Eyebolts for VX, TS, VX SE

TS punched section with mounting flange, 23 x 73 mm

Cable entry plates for installation in TS, SE and PC enclosures

Section for cable entry, rear for TS, TP

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

C rails 30/15 to EN 60 715 for VX, TS, VX SE

Door stay for escape routes

TS punched sections without mounting flanges, 45 x 88 mm

TS punched rail 25 x 38 mm

Article number:
SE 5830.500
Material
Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure, door and rear panel: dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure, solid top and sides
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Mounting plate
Gland plates
Rear panel, detachable
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
Rear panel, one-piece
Dimensions
Width: 600 mm
Height: 1,800 mm
Depth: 400 mm
Dimensions mounting plate (W x H)
499 mm x 1,696 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
NEMA 3R
IK Code
IK10
Number of doors
1
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
99 kg
EAN
4028177666429
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
SE Free-standing enclosure system, WHD: 600x1800x400 mm, Sheet steel, with mounting plate, single door at the front
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Single-door sheet steel system enclosure
Enclosure for stand-alone siting in self-supporting
integrated construction, consisting of a basic frame,
door, rear panel and base assembly. Basic frame made
of one-piece construction including side panels and
roof. Enclosure section with system punchings on a
25 mm DIN pitch pattern. Vertical sections as well as
front and rear roof frame section with two mounting
levels for space-saving system installation.
Screw-fastened rear panel, welded base assembly
consisting of base frame and multi-divided, sliding
gland plates, r/h door hinge
Door:
With horizontally double foamed-in seal, with
removable rectangular frame with holes on a 25 mm DIN
pitch pattern, locking bar with 4-point latching,
double-bit insert to DIN 43668, r/h door hinge may be
swapped to opposite side, with captive hinge pins,
door opening angle 130° to VDI, may be retrofitted to
180°, automatic potential equalisation to the
enclosure frame.
Gland plates:
3-part, removable and replaceable, fitted, automatic
potential equalisation to the enclosure frame.
Rear panel:
With foamed-in seal, screw-fastened, automatic
potential equalisation to the enclosure frame.
Mounting plate:
C-folds at the sides, depth-adjustable on a 25 mm
pitch pattern via integrated plastic slide pieces.
Punched rail in the base for easy sliding of mounting
plate may be removed after positioning the mounting
plate and located on the vertical sections, e.g. for
cable routing.
Material (material thickness):
Sheet steel for enclosure (1.5 mm), rear panel (1.5
mm), door (2.0 mm), gland plates (1.5 mm) and mounting
plate (3.0 mm)
Surface finish:
3 layers of surface protection: Nanoceramic coating,
electrophoretic dipcoat-priming, powder-coating in
textured RAL 7035 on the outside.
Mounting plate and gland plates: Zinc-plated
Protection category:
IP 55 to EN 60 529, complies with NEMA 12.
Dimensions:
Width x height x depth: 600x1800x400 mm,
mounting plate (width x height): 499x1696 mm
Make/model:
Rittal SE 5830.500 (or equivalent)