This item will be discontinued on: 31 Jan. 2021
This item is being replaced by:
6703600
- Article number:
- TP 6703.500
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure open at top
Double door with locking rod, front
Mounting plate
Open base for individual cable entry - Dimensions mounting plate (W x H)
- 1,499 mm x 625 mm
- Number of doors
- 2
- IK Code
- IK08
- Basic material
- Sheet steel
- Dimensions
- Width: 1,600 mm
Height: 675 mm
Depth: 400 mm - IP protection category to IEC 60 529
- IP 55 with selection of the appropriate gland plates
- Protection category NEMA
- NEMA 12 with selection of the appropriate gland plates or trim panel
- Packs of
- 1 pc(s).
- Weight/pack
- 72 kg
- Customs tariff number
- 94032080
- EAN
- 4028177554108
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- TP TopConsole system, pedestal, WHD: 1600x675x400 mm, Sheet steel
- Approvals
- UL + C-UL (listed)
- Documentation
- Further information
- Instructions