This item will be discontinued on: 31 Jan. 2021
This item is being replaced by:
5366350
PC enclosure system
Article number: PC 5366.300
Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.
- Article number:
- PC 5366.300
- Design
- with glazed door at the top, keyboard drawer, small mounting compartment and component shelf
- Product description
- Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.
- Material
- Enclosure, door, rear door, mounting compartment, supports: Sheet steel
Handles, decorative trim panels: Plastic
Door trim panels: Aluminium
Viewing window: Single-pane safety glass - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting compartment, support: powder-coated - Colour
- Enclosure, door, decorative trim panels, supports: RAL 7035
Handle: Similar to RAL 9006
Monitor panel, door centre part: RAL 7015 - Supply includes
- Enclosure, door, rear door
Glazed door, top
Mounting compartment, small
Keyboard drawer
Component shelf - Dimensions
- Width: 600 mm
Height: 1,600 mm
Depth: 636 mm - IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Max. keyboard dimensions (WxHxD)
- 480 x 70 x 260 mm
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 95.5 kg
- EAN
- 4028177693210
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
- PC PC enclosure system, WHD: 600x1600x636 mm, Sheet steel, with glazed door at the top, keyboard drawer, component shelf, small mounting compartment, component shelf
Enclosure system with monitor door, mounting
compartment, drawer
Enclosure for stand-alone siting, consisting of solid
body, glazed door at the top, mounting compartment,
keyboard drawer, component shelf, bottom door, rear
door and welded base assembly. Enclosure body with
mounting angles at the front and rear. System slots on
a 25 mm pitch pattern, all round, for individual
interior installation and two pairs of mounting angles
for space-saving system configuration.
Glazed door, top:
With support frame latched from the inside, r/h hinge
-Vertical decorative trim panels
- Pane with screen-printed mask
Mounting compartment, small:
- R/h hinge, at the l/h side screw-fastened from the
inside,
- installation plate folded,
- decorative side trim panels.
Component shelf for monitor:
- slotted, permanently installed
Drawer for keyboard:
- Enclosure
- Keyboard extension piece plus pull-out mousepad
- Front trim panel with handle strip, folded as
handrest, with lock no. 3524 E
- With unlatching for glazed door, top
Bottom door:
- Vertical bars with locking rod and double-bit insert
- Hinged on right-hand side
- Door or installation plate folded
Rear door:
- With locking rod and double-bit insert, hinged on
right-hand side
- Gland plates, three-part
Material:
- Enclosure, door, mounting compartment,
gland plates, supports: Sheet steel
- Handles, decorative trim panels: Plastic
- Door trim panels: Aluminium
Surface finish:
- Zinc-plated gland plates
Colour:
- Enclosure, rear door: RAL 7035
Top glazed door:
- Vertical decorative trim panels: RAL 7035
- Pane with screen-printed mask: RAL 7015
Component shelf for monitor: RAL 7015
Drawer for keyboard:
- Enclosure: RAL 7035
- Front trim: RAL 7035/7015/9006
Bottom door:
- Vertical bars: RAL 7035
- Folded installation plate: RAL 7015
External dimensions WHD: 600 x 1600 x 600 mm
Model No.: 5366300
Manufacturer: Rittal GmbH & Co.KG
compartment, drawer
Enclosure for stand-alone siting, consisting of solid
body, glazed door at the top, mounting compartment,
keyboard drawer, component shelf, bottom door, rear
door and welded base assembly. Enclosure body with
mounting angles at the front and rear. System slots on
a 25 mm pitch pattern, all round, for individual
interior installation and two pairs of mounting angles
for space-saving system configuration.
Glazed door, top:
With support frame latched from the inside, r/h hinge
-Vertical decorative trim panels
- Pane with screen-printed mask
Mounting compartment, small:
- R/h hinge, at the l/h side screw-fastened from the
inside,
- installation plate folded,
- decorative side trim panels.
Component shelf for monitor:
- slotted, permanently installed
Drawer for keyboard:
- Enclosure
- Keyboard extension piece plus pull-out mousepad
- Front trim panel with handle strip, folded as
handrest, with lock no. 3524 E
- With unlatching for glazed door, top
Bottom door:
- Vertical bars with locking rod and double-bit insert
- Hinged on right-hand side
- Door or installation plate folded
Rear door:
- With locking rod and double-bit insert, hinged on
right-hand side
- Gland plates, three-part
Material:
- Enclosure, door, mounting compartment,
gland plates, supports: Sheet steel
- Handles, decorative trim panels: Plastic
- Door trim panels: Aluminium
Surface finish:
- Zinc-plated gland plates
Colour:
- Enclosure, rear door: RAL 7035
Top glazed door:
- Vertical decorative trim panels: RAL 7035
- Pane with screen-printed mask: RAL 7015
Component shelf for monitor: RAL 7015
Drawer for keyboard:
- Enclosure: RAL 7035
- Front trim: RAL 7035/7015/9006
Bottom door:
- Vertical bars: RAL 7035
- Folded installation plate: RAL 7015
External dimensions WHD: 600 x 1600 x 600 mm
Model No.: 5366300
Manufacturer: Rittal GmbH & Co.KG