This item will be discontinued on: 31 Jan. 2021
This item is being replaced by:
4650150
PC enclosure system Stainless steel
Article number: PC 4650.100
PC enclosure systems based on VX SE made from stainless steel 1.4301 (AISI 304). Identical design principle as the sheet steel PC. Practical rear door allows easy access for servicing. High level of access protection thanks to moulded side panels and roof, plus interior glazed door lock and lockable keyboard drawer.
- Article number:
- PC 4650.100
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm
Rear door: Stainless steel 1.4301 (AISI 304), 2.0 mm
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Monitor field: Single-pane safety glass, 4 mm - Surface finish
- Brushed, grain 400
- Supply includes
- Enclosure, solid top and sides
Rear door with locking rod
Glazed door at the top, latched from the inside
Component shelf
Keyboard drawer with fold-down front door for handrest and mouse pad support
Lock insert, lock no. 3524 E
Bottom door with locking rod
Gland plates, divided - Dimensions
- Width: 600 mm
Height: 1,600 mm
Depth: 630 mm - IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Weight/pack
- 115 kg
- EAN
- 4028177682016
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
- PC PC enclosure system, WHD: 600x1600x630 mm, Stainless steel 1.4301, with keyboard drawer