This item will be discontinued on: 31 Jan. 2021
Alternative product recommendation:
3335930
TopTherm chillers 8 – 25 kW
Article number: SK 3335.830
TopTherm chillers in a TS enclosure with a small footprint, perfect for integrating into an enclosure suite. Their modular design and dual-frequency compatibility make them extremely flexible. They also offer convenient servicing and protection against icing to ensure a high level of reliability.
- Article number:
- SK 3335.830
- Benefits
- Modular design
- Small footprint
- Convenient servicing
- High reliability thanks to icing protection
- One version for two frequencies = international compatibility
- Fast availability, because the basic platform is available off the shelf
- Colour
- RAL 7035
- Supply includes
- Fully wired unit ready for connection with side panels and door
Multilingual documentation including functional diagram and wiring plans - Protection category to IEC 60 529
- IP 44 (electrics)
- Total cooling output Tw10 / Tu32
- Cooling output Tw10 Tu32/50 Hz: 6.5 kW
Cooling output Tw10 Tu32/60 Hz: 7.5 kW - Total cooling output Tw18 / Tu32
- Cooling output Tw18 Tu32/50 Hz: 8 kW
Cooling output Tw18 Tu32/60 Hz: 8.6 kW - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 805 mm
Height: 2,100 mm
Depth: 605 mm - Pump capacity (at 2.5 bar/50 Hz)
- 30 l/min
- Pump capacity (at 2.5 bar/60 Hz)
- 45 l/min
- Note
- For 3335.880 and 3335.890, two metal filters are required
- Temperature control
- Microcontroller control (factory setting +18 °C, differential value control also possible)
- Operating temperature range
- 10 °C...43 °C
- Operating temperature range of cooling medium
- 10 °C...25 °C
- Temperature hysteresis
- ± 2 K
- Refrigerant/cooling medium
- Refrigerant: R410A
Quantity: 2.3 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 4.8 t - Power consumption Pel
- At 50 Hz: 4.37 kW
At 60 Hz: 5.21 kW - Rated current max.
- At 50 Hz: 8.2 A
At 60 Hz: 7.7 A - Water connections
- G 1" internal thread
- Number of cooling circuits
- 1
- Tank
- Volume: 75 l
- Packs of
- 1 pc(s).
- Weight/pack
- 248 kg
- Customs tariff number
- 84186900
- EAN
- 4028177690035
- ETIM 7.0
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- SK Chiller TopTherm, in TS 8 baying system, 8/8.6 kW, 400-460 V, 3~, 50/60 Hz, WHD: 805 x 2100 x 605 mm
- Declarations
- Declaration of conformity
TopTherm chiller in TS enclosure
TopTherm chillers in TS enclosures with minimal floor
space may be integrated perfectly into a bayed
enclosure suite. Their modular design and the
one-version for two frequencies concept make them very
flexible. In addition they offer a high level of
service-friendliness and reliability due to icing
protection.
Total cooling capacity TW: 10 °C/TU= 32°C and 50 Hz:
6.5 kw
Total cooling capacity TW: 10 °C/TU= 32°C and 60 Hz:
7.5 kw
Total cooling capacity TW: 18 °C/TU= 32°C and 50 Hz:
8.0 kw
Total cooling capacity TW: 18 °C/TU= 32°C and 60 Hz:
8.6 kw
Pump capacity: 2.5 bar 50 Hz: 30l/min
Pump capacity: 2.5 bar 60 Hz: 45l/min
Power consumption: 50 Hz: 4.37 kW
Power consumption: 60 Hz: 5.21 kW
Rated operating voltage: 400-460 V, 50/60 Hz
Dimensions:[W x H x D] 805 x 2100 x 605
Refrigerant: R410a
Temperature range: Ambience 10°C to 43°C
Temperature range: Setting range 10°C to 25°C
Temperature controle : Microcontroller control
factory setting 35°C
Protection category to EN 60 529/10.91 : IP 44
Weight: 248 kg
Colour: RAL 7035
TopTherm chillers in TS enclosures with minimal floor
space may be integrated perfectly into a bayed
enclosure suite. Their modular design and the
one-version for two frequencies concept make them very
flexible. In addition they offer a high level of
service-friendliness and reliability due to icing
protection.
Total cooling capacity TW: 10 °C/TU= 32°C and 50 Hz:
6.5 kw
Total cooling capacity TW: 10 °C/TU= 32°C and 60 Hz:
7.5 kw
Total cooling capacity TW: 18 °C/TU= 32°C and 50 Hz:
8.0 kw
Total cooling capacity TW: 18 °C/TU= 32°C and 60 Hz:
8.6 kw
Pump capacity: 2.5 bar 50 Hz: 30l/min
Pump capacity: 2.5 bar 60 Hz: 45l/min
Power consumption: 50 Hz: 4.37 kW
Power consumption: 60 Hz: 5.21 kW
Rated operating voltage: 400-460 V, 50/60 Hz
Dimensions:[W x H x D] 805 x 2100 x 605
Refrigerant: R410a
Temperature range: Ambience 10°C to 43°C
Temperature range: Setting range 10°C to 25°C
Temperature controle : Microcontroller control
factory setting 35°C
Protection category to EN 60 529/10.91 : IP 44
Weight: 248 kg
Colour: RAL 7035