TopTherm chillers 8 – 25 kW

Article number: SK 3335.870

TopTherm chillers in a TS enclosure with a small footprint, perfect for integrating into an enclosure suite. Their modular design and dual-frequency compatibility make them extremely flexible. They also offer convenient servicing and protection against icing to ensure a high level of reliability.

Article number:
SK 3335.870
Benefits
Modular design
Small footprint
Convenient servicing
High reliability thanks to icing protection
One version for two frequencies = international compatibility
Fast availability, because the basic platform is available off the shelf
Colour
RAL 7035
Supply includes
Fully wired unit ready for connection with side panels and door
Multilingual documentation including functional diagram and wiring plans
Protection category to IEC 60 529
IP 44 (electrics)
Total cooling output Tw10 / Tu32
Cooling output Tw10 Tu32/50 Hz: 20.8 kW
Cooling output Tw10 Tu32/60 Hz: 23.8 kW
Total cooling output Tw18 / Tu32
Cooling output Tw18 Tu32/50 Hz: 25 kW
Cooling output Tw18 Tu32/60 Hz: 27.6 kW
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Dimensions
Width: 1,205 mm
Height: 2,140 mm
Depth: 605 mm
Pump capacity (at 2.5 bar/50 Hz)
50 l/min
Pump capacity (at 2.5 bar/60 Hz)
85 l/min
Note
For 3335.880 and 3335.890, two metal filters are required
Temperature control
Microcontroller control (factory setting +18 °C, differential value control also possible)
Operating temperature range
10 °C...43 °C
Operating temperature range of cooling medium
10 °C...25 °C
Temperature hysteresis
± 2 K
Refrigerant/cooling medium
Refrigerant: R410A
Quantity: 4 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 8.35 t
Power consumption Pel
At 50 Hz: 11.4 kW
At 60 Hz: 13.9 kW
Rated current max.
At 50 Hz: 22.8 A
At 60 Hz: 23.8 A
Water connections
G 1" internal thread
Number of cooling circuits
1
Tank
Volume: 150 l
Packs of
1 pc(s).
Weight/pack
374 kg
Customs tariff number
84186900
EAN
4028177690073
ETIM 7.0
EC002516
ECLASS 8.0
27180713
Product description
SK Chiller TopTherm, in TS 8 baying system, 25/27.6 kW, 400-460 V, 3~, 50/60 Hz, WHD: 1205 x 2140 x 605 mm
Declarations
Declaration of conformity
Documentation
Further information
Instructions
White Paper
Data sheets
Safety data sheet refrigerant
Technical details
TopTherm chiller in TS enclosure

TopTherm chillers in TS enclosures with minimal floor
space may be integrated perfectly into a bayed
enclosure suite. Their modular design and the
one-version for two frequencies concept make them very
flexible. In addition they offer a high level of
service-friendliness and reliability due to icing
protection.

Total cooling capacity TW: 10 °C/TU= 32°C and 50 Hz:
20.8 kw
Total cooling capacity TW: 10 °C/TU= 32°C and 60 Hz:
23.8 kw
Total cooling capacity TW: 18 °C/TU= 32°C and 50 Hz:
25.0 kw
Total cooling capacity TW: 18 °C/TU= 32°C and 60 Hz:
27.6 kw
Pump capacity: 2.5 bar 50 Hz: 50l/min
Pump capacity: 2.5 bar 60 Hz: 85l/min
Power consumption: 50 Hz: 11.4 kW
Power consumption: 60 Hz: 13.9 kW
Rated operating voltage: 400-460 V, 50/60 Hz
Dimensions:[W x H x D] 1205 x 2140 x 605
Refrigerant: R410a
Temperature range: Ambience 10°C to 43°C
Temperature range: Setting range 10°C to 25°C
Temperature controle : Microcontroller control
factory setting 35°C
Protection category to EN 60 529/10.91 : IP 44
Weight: 374 kg
Colour: RAL 7035