TopTherm chillers 1 - 6 kW

Article number: SK 3320.600

Roof-mounted and stand-alone TopTherm chillers are both flexible and compact. They provide for economical chilling of a central cooling water supply for air/water heat exchangers or the like. With nano-coated condenser as standard.

Article number:
SK 3320.600
Design
Compact, modular layout of the refrigeration components
Pump to convey the medium
Benefits
Precise temperature control, based on microprocessor technology
Collective fault signal with floating contact
One version for two frequencies = international compatibility
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Complete unit ready for connection
Multilingual documentation including functional diagram and wiring plans
Protection category to IEC 60 529
IP 44 (electrics)
Total cooling output Tw10 / Tu32
Cooling output Tw10 Tu32/50 Hz: 2.7 kW
Cooling output Tw10 Tu32/60 Hz: 3 kW
Total cooling output Tw18 / Tu32
Cooling output Tw18 Tu32/50 Hz: 3 kW
Cooling output Tw18 Tu32/60 Hz: 3.4 kW
Total cooling output to DIN EN 14511 Tw18 / Tu35
Cooling output Tw18 Tu35/50 Hz: 2.6 kW
Cooling output Tw18 Tu35/60 Hz: 3.3 kW
Air throughput (unimpeded air flow)
At 50 Hz: 1,785 m³/h
At 60 Hz: 1,785 m³/h
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Dimensions
Width: 602 mm
Height: 676 mm
Depth: 645 mm
Temperature control
Microcontroller control (factory setting +20 °C)
Operating temperature range
10 °C...43 °C
Operating temperature range of cooling medium
10 °C...30 °C
Temperature hysteresis
± 2 K
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.2 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.75 t
Volumetric flow (cooling medium)
At 50 Hz: 20 l/min
Power consumption Pel
At 50 Hz: 2.03 kW
At 60 Hz: 2.67 kW
Rated current max.
At 50 Hz: 4.05 A
At 60 Hz: 4.35 A
Energy efficiency ratio (EER) 50 Hz Tw18/Tu35 DIN EN 14511
2.53
Water circuit
Open
Water connections
G ½" internal thread
Number of cooling circuits
1
Tank
Material: PP plastic
Volume: 30 l
Packs of
1 pc(s).
Net weight
88 kg
Gross weight
98 kg
Customs tariff number
84186900
EAN
4028177351172
ETIM 9
EC002516
ETIM 8
EC002516
ECLASS 8.0
27180713
Product description
SK Chiller TopTherm, standalone, open, 2.6/3.3 kW, 400-460 V, 3~, 50/60 Hz, WHD: 602 x 676 x 645 mm
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Documentation
Electrical wiring diagram
Fluid plan (P+ID)
Further information
Instructions – R134a
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Total cooling output at TW 18 °C / TU 35°C, 50/60 Hz 2.6/3.3 kw
Air throughput unimpeded airflow: 1785 m³/h
Rated operating voltage: 400 V, 50/60 Hz / 460 V, 60 Hz, 3~
Dimensions [W x H x D]: 602 x 676 x 645
Refrigerant: R-513A / 1200 g
Temperature range ambience (Tu): 10°C to 43°C
Temperature range liquid medium (Tw): 10°C to 30°C
Temperature control: Microcontroller control
Factory setting: 20°C
Water connections: 1/2" (internal thread)
Protection category to EN 60 529/10.91: IP 44
Weight: 88 kg
Colour: RAL 7035