Chillers Blue e 8 - 48 kW

Article number: SK 3336.430

The Blue e chiller in the floor standing enclosure provides centralised, efficient cooling of the cooling water. The microchannel technology reduces the volume of refrigerant required. Intuitive operation via touch display and intelligent communications interfaces ensure user-friendly operation and analysis. Integral safety functions, included as standard, ensure maximum safety. Delivery times are also shortened, thanks to pre-defined option packages.

Article number:
SK 3336.430
Design
Robust industrial standard
Floating contact for collective fault signal
Benefits
Reduced volume of refrigerant, thanks to microchannel technology
Touch display for simplified user guidance
Remote monitoring pre-integrated into the base unit
Integral safety functions
Pre-configured options
Colour
Enclosure: RAL 7035
Base/plinth: RAL 7016
Supply includes
Chiller wired ready for connection
Multilingual documentation including functional diagram and wiring plans
Protection category to IEC 60 529
IP 44 (electrics)
Total cooling output Tw10 / Tu32
Cooling output Tw10 Tu32/50 Hz: 16.3 kW
Cooling output Tw10 Tu32/60 Hz: 19.2 kW
Total cooling output Tw18 / Tu32
Cooling output Tw18 Tu32/50 Hz: 19.3 kW
Cooling output Tw18 Tu32/60 Hz: 22 kW
Total cooling output to DIN EN 14511 Tw18 / Tu35
Cooling output Tw18 Tu35/50 Hz: 18.45 kW
Cooling output Tw18 Tu35/60 Hz: 21.44 kW
Air throughput (unimpeded air flow)
At 50 Hz: 12,000 m³/h
At 60 Hz: 14,500 m³/h
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Dimensions
Width: 760 mm
Height: 1,265 mm
Depth: 1,515 mm
Noise level
79 dB(A)
Operating temperature range
10 °C...43 °C
Operating temperature range of cooling medium
10 °C...25 °C
Temperature hysteresis
± 2 K
Refrigerant/cooling medium
Refrigerant: R410A
Quantity: 1.45 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 3.03 t
Pump pressure
At 50 Hz: 2 bar
At 60 Hz: 2 bar
Volumetric flow (cooling medium)
At 50 Hz: 45 l/min
At 60 Hz: 75 l/min
Power consumption Pel
At 50 Hz: 8.5 kW
At 60 Hz: 10.9 kW
Rated current max.
At 50 Hz: 19 A
At 60 Hz: 15.9 A
Water connections
R 1¼" internal thread
Number of cooling circuits
1
Tank
Material: PE plastic
Volume: 78 l
Operating weight
388 kg
Packs of
1 pc(s).
Weight/pack
310 kg
Customs tariff number
84186900
EAN
4028177817463
ETIM 7.0
EC002516
ECLASS 8.0
27180713
Product description
SK Blue e chiller 18.45/21.44 kW, 400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz, WHD: 760 x 1,265 x 1,515 mm
Declarations
Declaration of conformity
Documentation
Additional instructions
Electrical wiring diagram
Fluid plan (P+ID)
Further information
Instructions
White Paper
Data sheets
Safety data sheet refrigerant
3336.430,,
Chiller Blue e,,

The Blue e chiller in the floor standing enclosure provides centralised,
efficient cooling of the cooling water.,,
The microchannel technology reduces the volume of refrigerant required.
Intuitive operation via touch display and intelligent communications
interfaces ensure user-friendly operation and analysis.,,
The integrated remote monitoring in the basic unit additionally ensures
maximum safety.

Total cooling output TW10 TU32, 50/60 Hz: 16,3 / 19,2 kW,,
Total cooling output TW18 TU32, 50/60 Hz: 19,3 / 22 kW
Total cooling output TW18 TU35, 50/60 Hz: 18,45 / 21,44 kW,,

Power consumption 50/60 Hz: 8,5 / 10,9 kW,,

Rated power input 50/60 Hz: 19 / 15,9 A,,

Volumetric flow (cooling medium) 50/60 Hz: 45 / 75 l/min,,

Pump pressure 50/60 Hz: 2,0 / 2,0 bar,,

Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz,,

Colour: Enclosure: RAL 7035; Base/plinth: RAL 7016,,

Dimensions [WxHxD]: 760x1265x1515 mm,,

Operating temperature range: 10 °C to 43 °C,,
Liquid media temperature range: 10 °C to 25 °C,,

Temperature hysteresis: +/- 2 K,,

Number of cooling circuits: 1,,

Refrigerant / Quantity:,,R410a / 1450 g

Tank (Material): PE plastic,,
Tank (contents): 78 l,,

Water connections: R 1 1/4" IG,,

Noise level: 79 dB(A),,

Protection category IP to IEC 60 529: IP 44 (electrics),,

Weight: 310 kg,,
Weight in operating status: 388 kg