This item will be discontinued on: 1 Jan. 2021
Alternative product recommendation:
3312081
- Article number:
- SK 3311.080
- Product description
- May be positioned to the rear of the set forward LCP Inline CW to close the existing gap to the rear section.
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Supply includes
- Adaptor
With roof plate
Assembly parts - Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 200 mm - To fit
- Enclosure type: TS IT
- Packs of
- 1 pc(s).
- Weight/pack
- 22.3 kg
- EAN
- 4028177670242
- ETIM 7.0
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK Rear adaptor, For depth compensation, For LCP Inline CW, WHD: 300x2000x200 mm
Rear adaptor, 3311.080
for TopTherm LCP CW 3311.530/560
Rear adaptor:
For optimum air routing and for energy efficient
operation the LCP Inline units protrude 200 mm in
front of the server racks.
To fill the gap in the rear section, the adaptor is
screw-fastened onto the rear of the LCP to create a
uniform view.
Rear adaptor, supply includes:
Adaptor frame incl. assembly parts
Colour RAL 7035
for TopTherm LCP CW 3311.530/560
Rear adaptor:
For optimum air routing and for energy efficient
operation the LCP Inline units protrude 200 mm in
front of the server racks.
To fill the gap in the rear section, the adaptor is
screw-fastened onto the rear of the LCP to create a
uniform view.
Rear adaptor, supply includes:
Adaptor frame incl. assembly parts
Colour RAL 7035