This item will be discontinued on: 31 Jan. 2020
- Article number:
- DK 7988.035
- Product description
- For upgrading existing DK-TS applications. The plate is mounted at the front of the enclosure, whilst the rear section is left free for cable entry. A rubber cable clamp strip is supplied loose for optional sealing at the rear.
- Colour
- RAL 7035
- Supply includes
- Fan mounting plate including 2 fans and additional cut-outs for more fans
1 thermostat
Foam rubber cable clamp strip
Thermostat and fan fully wired to connection cable (3.5 m). - Air throughput per fan (unimpeded air flow)
- 160/180
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Air throughput of fans (unimpeded air flow)
- 1514
- Installation options
- In a solid roof plate raised with 20 or 50 mm roof spacers
- In a roof plate for cable entry raised with 20 or 50 mm roof spacers
- In a vented roof plate for cable entry
- Assembly instruction
- Self-adhesive foam cable clamp strip 2573.000 is required for sealing the sides and for targeted air routing when bayed
- Note
- Not suitable for crane transportation
- In combination with the swing frame, large, or roof plate for cable entry at the rear, the fan mounting plate should be selected as follows: Fan mounting plate = enclosure depth – 200 mm
- Not suitable in combination with 482.6 mm (19") mounting frame
- The air throughput can be increased with fan expansion kit 7980.000.
- The noise level given refers to the first fan
- Noise level per fan
- 37 dB(A)
- To fit
- Width: 800 mm
800 mm
800 mm
Depth: 800 mm
1,000 mm
1,200 mm - Operating temperature range
- 5 °C...55 °C
- Weight/pack
- 6.597 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 84145915
- EAN
- 4028177168954
- ETIM 7.0
- EC000331
- ECLASS 8.0
- 27189272
- Product description
- DK Fan mounting plate, WxD: 800x800/1000/1200 mm, 230 V, 1 ~, 50/60 Hz, For TS
Fan mounting plate RAL 7035, 800 x 800
Material: Sheet steel, spray finished in RAL 7035
Rated operating voltage: 230V; Power consumption: 19/18
W at 50/60 Hz;
Air throughput (unimpeded air flow): 160 - 180 m³/h at
50/60 Hz;
Temperature range: +5°C to +55°C
Dimensions (W x H x D): 800 mm x 0 mm x 800 mm
Max. number of fans: 6 x
Material: Sheet steel, spray finished in RAL 7035
Rated operating voltage: 230V; Power consumption: 19/18
W at 50/60 Hz;
Air throughput (unimpeded air flow): 160 - 180 m³/h at
50/60 Hz;
Temperature range: +5°C to +55°C
Dimensions (W x H x D): 800 mm x 0 mm x 800 mm
Max. number of fans: 6 x