- Article number:
- SK 3284.210
- Product description
- Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
- Material
- Aluminium
- To fit Model No.
- 3300.040
- 3300.050
- 3300.060
- 3300.070
- 3300.080
- 3300.090
- 3300.110
- 3300.120
- 3201.800
- 3201.810
- 3201.820
- 3201.830
- 3201.840
- 3201.850
- Dimensions
- Width: 425 mm
Height: 78 mm
Depth: 10 mm
- Weight/pack
- 0.22 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 76169100
- EAN
- 4028177566163
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK metal filters, for Climate control door/Section doors, for SK 3300, WHD: 425 x 78 x 10 mm