- Article number:
- SK 3286.530
- Product description
- Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
- Material
- Aluminium
- To fit Model No.
- 3335.840
- 3335.850
- 3335.880
- Dimensions
- Width: 595 mm
Height: 1,030 mm
Depth: 20 mm
- Note on Model No.
- The dimensions have changed. It is therefore important to note the date when the TopTherm chiller was manufactured. This metal filter is valid for chillers produced up until 23 May, 2019.
- Weight/pack
- 2.9 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 73269098
- EAN
- 4028177652675
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK metal filters, for Chiller , WHD: 595 x 1030 x 20 mm