This item will be discontinued on: 30 Jan. 2021
Please note the amended version of the alternative product recommendation::
9640232
- Article number:
- SV 9640.231
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 1,354 mm²
- Length
- 691 mm
- Note
- May be cut individually to required length
- To fit
- Width: = 800 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 9.15 kg
- Copper weight (kg per piece)
- 8.33
- Customs tariff number
- 74071000
- EAN
- 4028177569386
- ETIM 7.0
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Maxi-PLS busbar E-Cu, L: 691 mm, Maxi-PLS 2000