This item will be discontinued on: 30 Jan. 2018
- Article number:
- SV 9676.056
- Applications
- for busbar systems, to match the edge cover sections
- Length
- 1,000 mm
- To fit busbar system
- Flat-PLS 60
- Packs of
- 10 pc(s).
- Weight/pack
- 2.2 kg
- Customs tariff number
- 85472000
- EAN
- 4028177578371
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Side cover section, for busbar W: 60 mm, L: 1000 mm, (Flat-PLS)