This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9673.194
- Product description
- For closing cable entries.
- Material
- PVC, 3 mm
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7004
- Supply includes
- Assembly parts
- For side panel module height
- 400 mm
- Packs of
- 4 pc(s).
- Weight/pack
- 4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177684768
- ETIM 7.0
- EC000211
- ECLASS 8.0
- 27400613
- Product description
- SV Gland plate, WH: 313x152,5 mm, for compartment side panel module, (H: 400 mm)