This item will be discontinued on: 30 Jan. 2021
Mounting bracket for compartment divider and air circuit-breaker support rail
Article number: SV 9673.428
Is fastened to a side panel module, the air circuit-breaker support bar may be attached to the upper level, allows slide-in attachment of functional space dividers.
- Article number:
- SV 9673.428
- Product description
- The mounting bracket is secured to the side panel module. Pre-machined mounting openings allow slide-in attachment of functional space dividers. The air circuit-breaker support bar may be attached to the upper level.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- For compartment depth
- 800 mm
- Length
- 752 mm
- Dimensions
- Length: 752 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 2.692 kg
- Customs tariff number
- 73269098
- EAN
- 4028177574496
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Mounting bracket, L: 752 mm, for compartment divider, and air circuit-breaker support rail