Gland plate for compartment divider with duct

Article number: SV 9673.506

To shroud the opening for vertical busbar systems.

Article number:
SV 9673.506
Product description
To shroud the opening for vertical busbar systems.
Material
ABS PMMA
Dimensions
Width: 450 mm
Height: 223.5 mm
To fit
Width: = 600 mm
Packs of
4 pc(s).
Weight/pack
1.732 kg
Customs tariff number
39269097
EAN
4028177600126
ETIM 7.0
EC000211
ECLASS 8.0
27400613
Product description
SV Gland plate, WH: 450x223,5 mm, for compartment divider with duct, for TS (W: 600 mm)