This item will be discontinued on: 31 Jan. 2020
- Article number:
- SV 9675.230
- Design
- For distribution busbar systems behind the compartment
- Product description
- Prepared for the connection of T-connector kits.
- Material
- E-Cu
- Length
- 1,350 mm
- To fit
- Height: = 2,000 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 10.7 kg
- Copper weight (kg per piece)
- 10.89
- Customs tariff number
- 74071000
- EAN
- 4028177575974
- ETIM 7.0
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Distribution busbar E-Cu, L: 1350 mm, PLS 1600