Base tray infill for RiLine busbar systems

Article number: SV 9340.140

Rear contact hazard protection when connecting the busbars from enclosure to enclosure.

Article number:
SV 9340.140
Product description
For rear contact hazard protection when connecting the busbars from enclosure to enclosure.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Assembly parts
Length
100 mm
Number of poles
3-pole
To fit busbar system
Flat copper busbars, 3-pole
Connection type
Baying connection from enclosure to enclosure
Dimensions
Length: 100 mm
Packs of
2 pc(s).
Weight/pack
0.24 kg
Customs tariff number
85472000
EAN
4028177502390
ETIM 7.0
EC002498
ECLASS 8.0
27379201
Product description
SV Base tray infill, L: 100 mm
Approvals
C-UL
UL + C-UL (listed)
Base tray infill
Base tray infill for 60 mm flat bar system for rear contact hazard
protection when connecting the busbars from enclosure to enclosure.
Technical specifications
Length: 100 mm
Width: 210 mm
Height: 19.5 mm
System:
Rittal RiLine60