- Article number:
- SV 3032.000
- Product description
- For configuring busbar systems with any given bar centre distances and for assembling insulated PE or PEN busbars.
- Material
- Duroplastic polyester (UP resin)
- Dimensions
- Thread: M10
- Bending strength
- 6 kN
- Torsional strength
- 90 Nm
- Tensile strength
- 13 kN
- Packs of
- 6 pc(s).
- Weight/pack
- 1.098 kg
- Customs tariff number
- 85469010
- EAN
- 4028177035287
- ETIM 7.0
- EC002357
- ECLASS 8.0
- 23119201
- Product description
- SV Base isolator, H: 50 mm, thread M10
SV base isolators
For configuring single-pole or multi-pole busbar
systems with any given bar centre distances by means
of a M 10 thread.
Rated operating voltage: 1000 V~
Material: duroplastic polyester
Continuous operating temperature: 135 °C
Tensile strength: 13 kN
Bending strength: 9 Nm
Torsional strength: 90 Nm
Tightening torque: 40 Nm
For configuring single-pole or multi-pole busbar
systems with any given bar centre distances by means
of a M 10 thread.
Rated operating voltage: 1000 V~
Material: duroplastic polyester
Continuous operating temperature: 135 °C
Tensile strength: 13 kN
Bending strength: 9 Nm
Torsional strength: 90 Nm
Tightening torque: 40 Nm