Laminated copper bars

Article number: SV 3565.015

Cu lamina made of high-purity electrolyte copper 720, length: 2000 mm/bar.

Article number:
SV 3565.015
Material
Cu lamina High-purity electrolyte copper F20
Insulation: Highly resistant vinyl compound, elongation 370%, temperature: -30 °C...+105 °C, fire protection corresponding to UL-94 V0, dielectric strength: 20 kV/mm
Length
2,000 mm
Rated current for temperature increase 50 K
165 A
Rated current for temperature increase 30 K
125 A
Rated current for temperature increase 70 K
195 A
Note
Construction = Number of lamina x lamina width x lamina thickness
May be cut individually to required length
The conductor temperature of the laminated copper bar is derived by adding the ambient temperature and the temperature increase together. Example: 3565.005 carrying 180 A, i.e. the temperature increases by 30 K. At an ambient temperature of 35 °C, this produces a resultant conductor temperature of 35 °C + 30 K = 65 °C.
Version – laminated flat copper
Number of lamina: 8
Membrane width: 6 mm
Membrane thickness: 0.5 mm
Packs of
1 pc(s).
Weight/pack
0.93 kg
Copper weight (kg per piece)
0.43
Customs tariff number
74071000
EAN
4028177666726
ETIM 7.0
EC001522
ECLASS 8.0
27370303
Approvals
C-UR
UR + C-UR (recognized)
Declarations
Declaration of conformity