This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9650.221
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 2,323 mm²
- Length
- 599 mm
- Note
- May be cut individually to required length
- To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 12.38 kg
- Copper weight (kg per piece)
- 12.38
- Customs tariff number
- 74071000
- EAN
- 4028177569492
- ETIM 7.0
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Maxi-PLS busbar E-Cu, L: 599 mm, Maxi-PLS 3200