- Article number:
- SV 3582.000
- Material
- E-Cu F30
- Length
- 2,400 mm
- Note
- May be cut individually to required length
- Standards
- DIN EN 13 601
- Cross-section
- Flat copper bar width: 20 mm
Flat copper bar thickness: 5 mm - Packs of
- 6 pc(s).
- Weight/pack
- 15.9 kg
- Copper weight (kg per piece)
- 2.15
- Customs tariff number
- 74071000
- EAN
- 4028177044784
- ETIM 8
- EC001522
- ETIM 7.0
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Busbar E-Cu, WH: 20x5 mm, L: 2400 mm
Busbar made from E-Cu
Busbars E-Cu to DIN 13601
Technical specifications
Length: 2400 mm
Dimension: 20 x 5 mm
Cross section: 99.1 qmm
Weight: 0882 Kg/m
Electrical parameters
IEC: to 319 A
UL 508: 230 A
System:
Rittal RiLine60
Busbars E-Cu to DIN 13601
Technical specifications
Length: 2400 mm
Dimension: 20 x 5 mm
Cross section: 99.1 qmm
Weight: 0882 Kg/m
Electrical parameters
IEC: to 319 A
UL 508: 230 A
System:
Rittal RiLine60