Network/server rack VX IT with vented door, with 482.6 mm (19") mounting angles Dynamic

Article number: VX 5330.813

VX IT network/server enclosure, vented, for room climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the dynamic version, available in a range of size variants.

PDU metered

PDU basic

PDU switched

PDU managed

PDU metered plus

Article number:
VX 5330.813
Material
Sheet steel
Aluminium
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
Rear door and roof: Dipcoat-primed, powder-coated
Front door: Aluminium, anodised/spray-finished
Colour
Enclosure frame, rear door and roof: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
Interior installation, vent grille at the front: RAL 9005
Handle and hinges: RAL 9005
Supply includes
VX enclosure frame with doors and roof plate
Aluminium/sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Sheet steel rear door, vented (vented surface area approx. 85% perforated), vertically divided, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Mounting angles, 482.6 mm (19")
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, with cable entry in the corner sections front and rear
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 800 mm
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
87 mm / 520 mm
Mounting position of the 482.6 mm (19") level
front and rear
Distance between levels as delivered
525 mm
482.6 mm (19") attachment
with mounting bracket screw-fastened to the frame at the top and on depth stays at the bottom
Design
dynamic
482.6 mm (19") level(s) version
482.6 mm (19") level, front and rear
Load capacity
8,000 N
Max. load capacity (static) per enclosure to UL 2416
8,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
118 kg
EAN
4028177946392
ETIM 7.0
EC011217
ECLASS 8.0
27180207
Product description
VX IT, 19" mounting angles, dynamic, front and rear, vented, WHD: 600 x 2000 x 800 mm, 42 U
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity