This item will be discontinued on: 30 Jun. 2020
PDU UK, switched version
Article number: DK 7955.530
Intelligent PDU with network interface, switch function and energy data logging per phase. With networking capability, e.g. IPv4/v6, SNMP, OPC-UA, Modbus/TCP with display. Input with CEE connector (16 A/32 A) with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.
- Article number:
- DK 7955.530
- Product description
- Measurement function per phase and individually switchable output slots. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The TS IT rack even supports tool-free assembly. The compact design allows simple assembly. The installed bistable relays and OLED display keep energy consumption in the PDU low. An integrated web server can be used as a direct network connection with extensive user administration. Redundant power is supplied from all phases and additionally via an existing Power-over-Ethernet network. The PDU offers extensive management and monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability.
- Material
- Aluminium section, natural anodised
- Dimensions
- Width: 44 mm
Depth: 85 mm
Length: 1,280 mm - No. of sockets and type
- 16 x BS 1363
- Sockets
- 16 x GB (type G, BS 1363)
- Rated current (max.)
- 13 A
- Infeeds
- Qty.: 1
Phases per infeed: 1~ - Length of connection cable
- 3 m
- Type of electrical connection
- UK
- Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C
- To fit
- Enclosure type: TS IT: ≤ 1,800 mm
- Packs of
- 1 pc(s).
- Customs tariff number
- 85366990
- EAN
- 4028177685093
- ETIM 7.0
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK PDU UK, switched version, Energy measurement per phase, switchable, WLD: 44x1280x85 mm, 16xBS 1363, black, UK, 1~, 13 A